SM SZ SY SH SH WSH

Language

Unit system

°C, W
°F, Btu / h

Frequency

50 Hz
60 Hz    

Refrigerant

R410A
R452B

Accessories
Yes
No


Drawings
Yes
No


Cover page

Yes
No

    Clear all Start the datasheet generation process
3
230 V
3 ph
60 Hz
4
400 V
3 ph
50 Hz
4
460 V
3 ph
60 Hz
6
230 V
3 ph
50Hz
7
500 V
3 ph
50Hz
7
575 V
3 ph
60Hz
9
380 V
3 ph
60Hz
All voltages
 DSH090
 DSH105
 DSH120
 DSH140
 DSH161
 DSH184
 DSH240
(module 24VAC)
 DSH240
(module 230V)
 DSH240
(module 24VAC) (Old)
 DSH240
(module 230V) (Old)
 DSH295
(module 24VAC)
 DSH295
(module 230V)
 DSH295
(module 24VAC) (Old)
 DSH295
(module 230V) (Old)
 DSH381
(module 24VAC)
 DSH381
(module 230V)
 DSH381
(module 24VAC) (Old)
 DSH381
(module 230V) (Old)
 DSH485
(module 24VAC)
 DSH485
(module 230V)
 DSH485
(module 24VAC) (Old)
 All sizes
3
4/50
4/60
6
7/50
7/60
9
    Clear all Start the datasheet generation process