R22 R22 R407C R410A

Language

Unit system

°C, W
°F, Btu / h

Frequency

50 Hz
60 Hz    

Refrigerant

R410A

Accessories
Yes
No


Drawings
Yes
No


Cover page

Yes
No

    Clear all Start the datasheet generation process
1
230 V
1 ph
60 Hz
2
230 V
3 ph
60 Hz
4
400 V
3 ph
50 Hz
4
460 V
3 ph
60 Hz
5
230 V
1 ph
50Hz
7
500 V
3 ph
50Hz
7
575 V
3 ph
60Hz
9
380 V
3 ph
60Hz
All voltages
 HRH029U
 HRH031U
 HRH032U
 HRH034U
 HRH036U
 HRH038U
 HRH039U
 HRH040U
 HRH041U
 HRH044U
 HRH047U
 HRH048U
 HRH049U
 HRH050U
 HRH051U
 HRH054U
 HRH056U
 HLH061T
 HLH068T
 HLJ072T
 HLJ075T
 HLJ083T
 HLJ084T
 HCJ090T
 HCJ091T
 HCJ105T
 HCJ106T
 HCJ120T
 HCJ121T
 All sizes
1
2/60
4/50
4/60
5
7/50
7/60
9
    Clear all Start the datasheet generation process