R22 R22 R407C R410A

Language

Unit system

°C, W
°F, Btu / h

Frequency

50 Hz
60 Hz    

Refrigerant

R22

Accessories
Yes
No


Drawings
Yes
No


Cover page

Yes
No

    Clear all Start the datasheet generation process
1
230 V
1 ph
60 Hz
2
230 V
3 ph
60 Hz
4
400 V
3 ph
50 Hz
4
460 V
3 ph
60 Hz
5
230 V
1 ph
50Hz
7
500 V
3 ph
50Hz
7
575 V
3 ph
60Hz
9
380 V
3 ph
60Hz
All voltages
 HRM025T
 HRM032U
 HRM032T
 HRM034U
 HRM034T
 HRM038U
 HRM038T
 HRM040U
 HRM040T
 HRM042U
 HRM042T
 HRM045U
 HRM047U
 HRM047T
 HRM048U
 HRM051U
 HRM051T
 HRM054U
 HRM054T
 HRM058U
 HRM058T
 HRM060U
 HRM060T
 HLM068T
 HLM072T
 HLM075T
 HLM078T
 HLM081T
 HCM094T
 HCM109T
 HCM120T
 All sizes
1
2/60
4/50
4/60
5
7/50
7/60
9
    Clear all Start the datasheet generation process