R22 R22 R407C R410A

Language

Unit system

°C, W
°F, Btu / h

Frequency

50 Hz
60 Hz    

Refrigerant

R407C

Accessories
Yes
No


Drawings
Yes
No


Cover page

Yes
No

    Clear all Start the datasheet generation process
1
230 V
1 ph
60 Hz
2
230 V
3 ph
60 Hz
4
400 V
3 ph
50 Hz
4
460 V
3 ph
60 Hz
5
230 V
1 ph
50Hz
7
500 V
3 ph
50Hz
7
575 V
3 ph
60Hz
9
380 V
3 ph
60Hz
All voltages
 HRP025T
 HRP034T
 HRP038T
 HRP040T
 HRP042T
 HRP045T
 HRP047T
 HRP048T
 HRP051T
 HRP054T
 HRP058T
 HRP060T
 HLP068T
 HLP072T
 HLP075T
 HLP078T
 HLP081T
 HCP094T
 HCP109T
 HCP120T
 All sizes
1
2/60
4/50
4/60
5
7/50
7/60
9
    Clear all Start the datasheet generation process