MLZ MLM LLZ

Language

Unit system

°C, W
°F, Btu / h

Frequency

50 Hz
60 Hz    

Refrigerant

R22

Accessories
Yes
No


Drawings
Yes
No


Cover page

Yes
No

    Clear all Start the datasheet generation process
1
230 V
1 ph
60 Hz
2
220 V
3 ph
50 Hz
2
230 V
3 ph
60 Hz
4
400 V
3 ph
50 Hz
4
460 V
3 ph
60 Hz
5
230 V
1 ph
50Hz
7
500 V
3 ph
50Hz
7
575 V
3 ph
60Hz
9
380 V
3 ph
60Hz
All voltages
 MLM015T
 MLM019T
 MLM021T
 MLM026T
 MLM030T
 MLM038T
 MLM045T
 MLM048T
 MLM058T
 MLM066T
 MLM076T
 All sizes
1
2/50
2/60
4/50
4/60
5
7/50
7/60
9
    Clear all Start the datasheet generation process