MLZ MLM LLZ

Language

Unit system

°C, W
°F, Btu / h

Frequency

50 Hz
60 Hz    

Refrigerant

R404A
R134a
R22
R407A
R407F
R448A
R449A
R452A
R513A

Accessories
Yes
No


Drawings
Yes
No


Cover page

Yes
No

    Clear all Start the datasheet generation process
1
230 V
1 ph
60 Hz
2
220 V
3 ph
50 Hz
2
230 V
3 ph
60 Hz
4
400 V
3 ph
50 Hz
4
460 V
3 ph
60 Hz
5
230 V
1 ph
50Hz
7
500 V
3 ph
50Hz
7
575 V
3 ph
60Hz
9
380 V
3 ph
60Hz
All voltages
 MLZ015T
 MLZ019T
 MLZ021T
 MLZ026T
 MLZ030T
 MLZ038T
 MLZ042T
 MLZ045T
 MLZ048T
 MLZ058T
 MLZ066T
 MLZ076T
 All sizes
1
2/50
2/60
4/50
4/60
5
7/50
7/60
9
    Clear all Start the datasheet generation process