MT MTZ NTZ MPZ

Language

Unit system

°C, W
°F, Btu / h

Frequency

50 Hz
60 Hz    

Refrigerant

R404A

Accessories
Yes
No


Drawings
Yes
No


Cover page

Yes
No

    Clear all Start the datasheet generation process
1
230 V
1 ph
60 Hz
3
230 V
3 ph
60 Hz
4
400 V
3 ph
50 Hz
4
460 V
3 ph
60 Hz
5
230 V
1 ph
50Hz
6
230 V
3 ph
50Hz
7
500 V
3 ph
50Hz
7
575 V
3 ph
60Hz
9
380 V
3 ph
60Hz
All voltages
 MPZ038
 MPZ048
 MPZ054
 MPZ061
 MPZ068
 All sizes
1
3
4/50
4/60
5
6
7/50
7/60
9
    Clear all Start the datasheet generation process