MT MTZ NTZ MPZ

Language

Unit system

°C, W
°F, Btu / h

Frequency

50 Hz
60 Hz    

Refrigerant

R407C
R134a
 R448A
 R449A
 R452A
R513A
R404A
R407A
R407F

Accessories
Yes
No


Drawings
Yes
No


Cover page

Yes
No

    Clear all Start the datasheet generation process
1
230 V
1 ph
60 Hz
3
230 V
3 ph
60 Hz
4
400 V
3 ph
50 Hz
4
460 V
3 ph
60 Hz
5
230 V
1 ph
50Hz
6
230 V
3 ph
50Hz
7
500 V
3 ph
50Hz
7
575 V
3 ph
60Hz
9
380 V
3 ph
60Hz
All voltages
 MTZ072
 MTZ080
 MTZ100
 MTZ125
 MTZ144
 MTZ160
 MTZ018
 MTZ022
 MTZ028
 MTZ032
 MTZ036
 MTZ040
 MTZ044
 MTZ050
 MTZ056
 MTZ064
 All sizes
1
3
4/50
4/60
5
6
7/50
7/60
9
    Clear all Start the datasheet generation process