SM SZ SY SH SH WSH

Language

Unit system

°C, W
°F, Btu / h

Frequency

50 Hz
60 Hz    

Refrigerant

R410A

Accessories
Yes
No


Drawings
Yes
No


Cover page

Yes
No

    Clear all Start the datasheet generation process
3
230 V
3 ph
60 Hz
4
400 V
3 ph
50 Hz
4
460 V
3 ph
60 Hz
6
230 V
3 ph
50Hz
7
500 V
3 ph
50Hz
7
575 V
3 ph
60Hz
9
380 V
3 ph
60Hz
All voltages
 SH090
 SH105
 SH120
 SH140
 SH161
 SH175
 SH180
(module 24VAC)
 SH180
(module 110-240V)
 SH184
 SH240
(module 24VAC)
 SH240
(module 230V)
 SH295
(module 24VAC)
 SH295
(module 230V)
 SH380
(module 24VAC)
 SH380
(module 230V)
 SH485
(module 24VAC)A
 SH485
(module 230V)B
 All sizes
3
4/50
4/60
6
7/50
7/60
9
    Clear all Start the datasheet generation process