SM SZ SY SH SH WSH

Language

Unit system

°C, W
°F, Btu / h

Frequency

50 Hz
60 Hz    

Refrigerant

R22

Accessories
Yes
No


Drawings
Yes
No


Cover page

Yes
No

    Clear all Start the datasheet generation process
3
230 V
3 ph
60 Hz
4
400 V
3 ph
50 Hz
4
460 V
3 ph
60 Hz
6
230 V
3 ph
50Hz
7
500 V
3 ph
50Hz
7
575 V
3 ph
60Hz
9
380 V
3 ph
60Hz
All voltages
 SM084
 SM090
 SM100
 SM110
 SM112
 SM115
 SM120
 SM124
 SM125
 SM147
 SM148
 SM160
 SM161
 SM175
 SM185
 All sizes
3
4/50
4/60
6
7/50
7/60
9
    Clear all Start the datasheet generation process