SM SZ SY SH SH WSH

Language

Unit system

°C, W
°F, Btu / h

Frequency

50 Hz
60 Hz    

Refrigerant

R22

Accessories
Yes
No


Drawings
Yes
No


Cover page

Yes
No

    Clear all Start the datasheet generation process
3
230 V
3 ph
60 Hz
4
400 V
3 ph
50 Hz
4
460 V
3 ph
60 Hz
6
230 V
3 ph
50Hz
7
500 V
3 ph
50Hz
7
575 V
3 ph
60Hz
9
380 V
3 ph
60Hz
All voltages
 SM084
 SM090
 SM100
 SM110
 SM112
 SM115
 SM115
(module 24VAC)W
 SM120
 SM124
 SM125
 SM125
(module 24VAC)W
 SM147
 SM148
 SM160
 SM160
(module 24VAC)W
 SM161
 SM175
 SM175
(module 24VAC)W
 SM185
 SM185
(module 24VAC)W
 SM185
(module 230V)W
 SM170
 SM180
 All sizes
3
4/50
4/60
6
7/50
7/60
9
    Clear all Start the datasheet generation process