SM SZ SY SH SH WSH

Language

Unit system

°C, W
°F, Btu / h

Frequency

50 Hz
60 Hz    

Refrigerant

R407C
R134a

Accessories
Yes
No


Drawings
Yes
No


Cover page

Yes
No

    Clear all Start the datasheet generation process
3
230 V
3 ph
60 Hz
4
400 V
3 ph
50 Hz
4
460 V
3 ph
60 Hz
6
230 V
3 ph
50Hz
7
500 V
3 ph
50Hz
7
575 V
3 ph
60Hz
9
380 V
3 ph
60Hz
All voltages
 SZ084
 SZ090
 SZ100
 SZ110
 SZ115
 SZ120
 SZ125
 SZ147
 SZ148
 SZ160
 SZ161
 SZ175
 SZ185
 SZ185
(module 24VAC)W
 SZ185
(module 110-240V)W
 All sizes
3
4/50
4/60
6
7/50
7/60
9
    Clear all Start the datasheet generation process