SM SZ SY SH SH WSH

Language

Unit system

°C, W
°F, Btu / h

Frequency

50 Hz
60 Hz    

Refrigerant

R407C
R134a

Accessories
Yes
No


Drawings
Yes
No


Cover page

Yes
No

    Clear all Start the datasheet generation process
3
230 V
3 ph
60 Hz
4
400 V
3 ph
50 Hz
4
460 V
3 ph
60 Hz
6
230 V
3 ph
50Hz
7
500 V
3 ph
50Hz
7
575 V
3 ph
60Hz
9
380 V
3 ph
60Hz
All voltages
 SZ084
 SZ090
 SZ100
 SZ110
 SZ115
 SZ115
(module 24VAC)W
 SZ120
 SZ125
 SZ125
(module 24VAC)W
 SZ147
 SZ148
 SZ160
 SZ160
(module 24VAC)W
 SZ161
 SZ175
 SZ175
(module 24VAC)W
 SZ185
 SZ185
(module 24VAC)W
 SZ185
(module 110-240V)W
 All sizes
3
4/50
4/60
6
7/50
7/60
9
    Clear all Start the datasheet generation process